Schneider-Electric Electramania
 
XAPJ1501H29 picture- electramania
XAPJ1501H29
die-cast empty control station - XAPJ - Ø 22 - zinc alloy - 1 opening
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPJ
Product destination For Ø 22 mm control and signalling units
Product front plate size 80 x 80 mm
Usable depth 74.5 mm
Number of cut-out 1 cut-out
Colour of base of enclosure Blue
Colour of cover Yellow
Material Zinc alloy
Cable entry 1 hole with blanking plug for ISO 429248 cable gland, clamping capacity: 20 mm
1 hole without blanking plug for ISO 429248 cable gland, clamping capacity: 20 mm
Device mounting Flush
IP degree of protection IP65 conforming to IEC 60529
IP69 conforming to NF C 20-010
IP69K
Complementary
Number of vertical rows 1
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 730 g
Package 1 Height 8.5 cm
Package 1 width 8.8 cm
Package 1 Length 8.9 cm
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Weight 9.697 kg
Package 2 Height 15 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months