Schneider-Electric Electramania
 
XSAV11801 picture- electramania
XSAV11801
Rot. monitoring - M30 - Sn10mm - 6..150c/mn - 24..240VAC/DC - cable 2m
Local distributor code Local distributor code: 
386215548
EAN Code EAN Code: 
3389110528039
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Product or component type Sensor
Sensor type Inductive proximity sensor
Device application Rotation monitoring
Sensor name XSA
Sensor design Cylindrical M30
Size 81 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Enclosure material Nickel plated brass
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 10 mm
Discrete output function 1 NC
Output circuit type AC/DC
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...210 V DC
24...240 V AC 50/60 Hz
Switching capacity in mA 5...200 mA DC
5...350 mA AC
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M30 x 1.5
Detection face Frontal
Front material PPS
Sensing range > 8...15 mm
Adjustable frequency range 6…150 cyc/mn
Operating zone 0…8 mm
Differential travel 3...15% of Fr
Repeat accuracy 3% of Sr
Cable composition 2 x 0.34 mm²
Wire insulation material PvR
Status LED Output state: 1 LED (red)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching frequency <= 100 Hz
Maximum voltage drop <5.7 V (closed)
Run-up delay at power-up 9 s standard
Marking CE
Threaded length 67 mm
Length 81 mm
Net weight 0.3 kg
Environment
Product certifications UL
CSA
CCC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 9.5 cm
Package 1 Length 13.2 cm
Package 1 Weight 223.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.23 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months