Schneider-Electric Electramania
 
XZCP1340L10 picture- Schneider-electric
XZCP1340L10
pre-wired connectors XZ - elbowed female - M12 - 3 pins - cable PUR 10m
Telemecanique
Characteristics
Main
Accessory / separate part category Cabling accessory
Accessory / separate part type Pre-wired connectors
Series name General purpose
Complementary
Electrical connection Elbowed female connector M12, 3 pins
Cable connector fixing Screw-on
Collar material Metal
Status LED 2 PNP LEDs
Cable length 10 m
Cable outer diameter 5.2 mm
Cable composition 3 x 0.34 mm²
Wire insulation material PUR
[Ue] rated operational voltage 10...30 V DC
[In] rated current 4 A
Contact resistance 5000 µOhm
Minimum insulating resistance 1 GΩ
Environment
IP degree of protection IP69K
IP67
IP65
Product certifications CULus
Ambient air temperature for operation -40…80 °C static
-5…80 °C flexing
Ambient air temperature for storage -40…80 °C
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months