Schneider-Electric Electramania
 
ZB2BY2101 picture- electramania
ZB2BY2101
PLASTIC NAMEPLATE
Local distributor code Local distributor code: 
2204516
EAN Code EAN Code: 
3389110614411
Schneider Electric
Characteristics
Main
Product or component type Blank legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Product compatibility XACM
XACA
XACB
Accessory / separate part destination Pendant control station for power circuit
Pendant control station for control circuit
Marking Unmarked on black background
Unmarked on red background
Label dimensions 30 x 40 mm
Standards NF E 52-124
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 3.500 cm
Package 1 Length 4.000 cm
Package 1 Weight 0.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 8.000 cm
Package 2 Length 8.000 cm
Package 2 Weight 10.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 1500
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.796 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months