Schneider-Electric Electramania
 
ZB2BY2306 picture- electramania
ZB2BY2306
NAMEPLATE (R
Local distributor code Local distributor code: 
2204639
EAN Code EAN Code: 
3389110597899
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Product compatibility XACA
Accessory / separate part destination Push-button
Marking REVERSE
Language English
Label dimensions 30 x 40 mm
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 3.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 0.7 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 1.0 cm
Package 2 Width 40.0 cm
Package 2 Length 30.0 cm
Package 2 Weight 10.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months