Schneider-Electric Electramania
 
ZB2BY2308 picture- electramania
ZB2BY2308
NAMEPLATE (D
Local distributor code Local distributor code: 
2204642
EAN Code EAN Code: 
3389110614923
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part categor Marking accessory
Complementary
Marking Down
User language English
Net weight 0.001 kg
Accessory / separate part destination Push-button
Product compatibility XACA
Label dimensions 30 x 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 3.100 cm
Package 1 Length 4.100 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.100 cm
Package 2 Width 3.100 cm
Package 2 Length 4.100 cm
Package 2 Weight 10.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 400
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 618.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months