Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ABFT20E050 picture- riverbankelectrical
ABFT20E050
discrete I/O connecting cable - 0.5 m - for modular base controller
Telemecanique
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Discrete I/O connecting cable
Product compatibility TWDDDO32TK
TWDDDI32DK
TWDDDI16DK
TWDDDO16TK
Accessory / separate part destination Modular base controller
Range compatibility Advantys Telefast ABE7
Twido
Complementary
Cable length 0.5 m
Cable cross section 0.08 mm²
Electrical connection 1 connector HE10, 20 ways for controller side
1 connector HE10, 20 ways for Telefast ABE7 side
AWG gauge AWG 28
Product weight 0.06 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months