Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ABL7RP4803 picture- Schneider-electric
ABL7RP4803
regulated SMPS - 1 or 2-phase - 100.240 V AC- 48 V - 2.5 A
Schneider Electric
Characteristics
Main
Range of product Phaseo
Product or component type Power supply
Power supply type Regulated switch mode
Input voltage 100...240 V AC phase to phase, terminal(s): L1-L2
100...240 V AC single phase, terminal(s): N-L1
110...220 V DC
Output voltage 48 V DC
Rated power in W 120 W
Input protection type Integrated fuse (not interchangeable)
Power supply output current 2.5 A
Output protection type Against overload, protection technology: 1.1 x In
Against overvoltage, protection technology: tripping if U > 1.5 x Un
Against short-circuits, protection technology: manual or automatic reset
Against undervoltage, protection technology: tripping if U < 0.8 x Un
Ambient air temperature for operation 0…50 °C (without)
50…60 °C (with derating factor)
Complementary
Input voltage limits 85...264 V
100...250 V
Network frequency 47...63 Hz
Inrush current 30 A
Cos phi 0.98
Efficiency 85 %
Output voltage limits 100...120 % adjustable
Power dissipation in W 25.4 W
Current consumption 1 A at 100 V
0.6 A at 240 V
Line and load regulation +/- 3 %
Holding time >= 20 ms at 100 V
>= 20 ms at 240 V
Connections - terminals For input connection: screw type terminals, connection capacity: 2 x 0.14...2 x 2.5 mm² AWG 26...AWG 14
For output connection: screw type terminals, connection capacity: 4 x 0.14...4 x 2.5 mm² AWG 26...AWG 14
For input ground connection: screw type terminals, connection capacity: 1 x 0.14...1 x 2.5 mm² AWG 26...AWG 14
For output ground connection: screw type terminals, connection capacity: 2 x 0.14...2 x 2.5 mm² AWG 26...AWG 14
Marking CE
Mounting support 75 x 7.5 mm symmetrical DIN rail
35 x 7.5 mm symmetrical DIN rail
35 x 15 mm symmetrical DIN rail
Operating position Vertical
Operating altitude 2000 m
Output coupling Series
Parallel
Name of test Electrostatic discharges conforming to EN/IEC 61000-4-2
Induced electromagnetic field conforming to EN/IEC 61000-4-6
Primary outage conforming to IEC 61000-4-11
Radiated electromagnetic field conforming to EN/IEC 61000-4-3
Rapid transient conforming to IEC 61000-4-4
Surge conforming to EN/IEC 61000-4-5
Emission conforming to EN 50081-1
Conducted/radiated emissions conforming to EN 55011
Conducted/radiated emissions conforming to EN 55022 class B
Status LED 1 LED (green)output voltage:
1 LED (orange)input voltage:
Depth 120 mm
Height 120 mm
Width 54 mm
Net weight 1 kg
Environment
Product certifications CSA 22-2 No 950
EAC
RCM
KC
UL 508
TÜV
Standards UL 508
CSA C22.2 No 60950-1
Environmental characteristic EMC conforming to EN 50081-1
EMC conforming to EN 50082-2
EMC conforming to EN/IEC 61000-6-2
Safety conforming to EN/IEC 60950
Safety conforming to IEC 61496-1-2
Safety conforming to SELV
IP degree of protection IP20 conforming to EN/IEC 60529
Ambient air temperature for storage -25…70 °C
Relative humidity 0…95 % without condensation or dripping water
Overvoltage category Class I conforming to VDE 0106-1
Dielectric strength 3000 V between input and ground
3000 V between input and output
500 V between output and ground
500 V between outputs
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months