Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ATS48C21Q picture- Schneider-electric
ATS48C21Q
soft starter for asynchronous motor - ATS48 - 195 A - 230..415 V - 45..160 KW
Telemecanique
Characteristics
Main
Range of product Altistart 48
Product or component type Soft starter
Product destination Asynchronous motors
Product specific application Heavy duty industry and pumps
Device short name ATS48
Power supply voltage 230...415 V - 15...10 %
Motor power kW 55 kW at 230 V connection in the motor supply line for standard applications
90 kW at 230 V connection to the motor delta terminals for severe applications
90 kW at 400 V connection in the motor supply line for severe applications
110 kW at 230 V connection to the motor delta terminals for standard applications
110 kW at 400 V connection in the motor supply line for standard applications
132 kW at 400 V connection to the motor delta terminals for severe applications
160 kW at 400 V connection to the motor delta terminals for standard applications
45 kW at 230 V connection in the motor supply line for severe applications
Power dissipation in W 468 W for severe applications
580 W for standard applications
Utilisation category AC-53A
Type of start Start with torque control (current limited to 5 In)
Icl nominal current 210 A for connection in the motor supply line for severe applications
210 A for connection in the motor supply line for standard applications
364 A for connection to the motor delta terminals for severe applications
364 A for connection to the motor delta terminals for standard applications
IP degree of protection IP00
Complementary
Assembly style With heat sink
Function available External bypass (optional)
Power supply voltage limits 195…456 V
Power supply frequency 50...60 Hz - 5...5 %
Power supply frequency limits 47.5...63 Hz
Device connection To the motor delta terminals
In the motor supply line
Factory setting current 195 A
[Uc] control circuit voltage 220 - 15 % to 415 + 10 %, 50/60 Hz
Control circuit consumption 50 W
Discrete output number 2
Discrete output type (LO1) logic output 0 V common configurable
(LO2) logic output 0 V common configurable
(R1) relay outputs fault relay NO
(R2) relay outputs end of starting relay NO
(R3) relay outputs motor powered NO
Output absolute accuracy precision +/- 5 %
Minimum switching current 10 mA at 6 V DC for relay outputs
Maximum switching current Logic output 0.2 A at 30 V DC
Relay outputs 1.8 A at 230 V AC inductive load, cos phi = 0.5 20 ms
Relay outputs 1.8 A at 30 V DC inductive load, cos phi = 0.5 20 ms
Discrete input number 5
Discrete input type PTC, 750 Ohm at 25 °C
(Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm
Discrete input voltage 24 V <= 30 V
Discrete input logic Positive logic Stop, Run, LI3, LI4 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA
Starting current 0.4...1.3 Icl adjustable
Analogue output type Current output AO: 0-20 mA or 4-20 mA, impedance <500 Ohm
Communication port protocol Modbus
Connector type 1 RJ45
Communication data link Serial
Physical interface RS485 multidrop
Transmission rate 4800, 9600 or 19200 bps
Max nodes number 31
Protection type Phase failure: line
Thermal protection: motor
Thermal protection: starter
Marking CE
Type of cooling Forced convection
Operating position Vertical +/- 10 degree
Height 380 mm
Width 320 mm
Depth 265 mm
Net weight 18.2 kg
Motor power range AC-3 30…50 kW at 200…240 V 3 phases
55…100 kW at 380…440 V 3 phases
55…100 kW at 200…240 V 3 phases
110…220 kW at 380…440 V 3 phases
110…220 kW at 200…240 V 3 phases
Motor starter type Soft starter
Environment
Electromagnetic compatibility Conducted and radiated emissions level A conforming to IEC 60947-4-2
Damped oscillating waves level 3 conforming to IEC 61000-4-12
Electrostatic discharge level 3 conforming to IEC 61000-4-2
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Voltage/current impulse level 3 conforming to IEC 61000-4-5
Standards EN/IEC 60947-4-2
Product certifications GOST
SEPRO
CSA
C-Tick
NOM 117
TCF
UL
CCC
DNV
Vibration resistance 1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm (f= 2…13 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Noise level 54 dB
Pollution degree Level 3 conforming to IEC 60664-1
Relative humidity 0…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
Ambient air temperature for operation 40…60 °C (with current derating of 2 % per °C)
-10…40 °C (without)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without
> 1000...2000 m with current derating of 2.2 % per additional 100 m
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months