Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ATV11HU05F1A picture- Schneider-electric
ATV11HU05F1A
variable speed drive ATV11 - 0.18kW - 120V 1-phase supply - IP20
Telemecanique
Characteristics
Main
Range of product Altivar
Product or component type Variable speed drive
Product specific application Simple machine
Component name ATV11
Application market Asia
Assembly style With heat sink
EMC filter Without EMC filter
Built-in fan Without
Network number of phases Single phase
[Us] rated supply voltage 100...120 V - 15...10 %
Supply frequency 50...60 Hz - 5...5 %
Motor power kW 0.18 kW
Line current 6 A at 100 V, Isc = 1 kA
Nominal output current 1.4 A 230 V motor 4 kHz
Maximum transient current 2.1 A for 60 s
Power dissipation in W 14 W at nominal load
Switching frequency 2...16 kHz adjustable
4...16 kHz with derating factor
Braking torque 150 % of nominal motor torque with braking resistor at high inertia
20 % of nominal motor torque without braking resistor at no load
80 % of nominal motor torque with braking resistor at no load
Asynchronous motor control profile Sensorless flux vector control with PWM type motor control signal
Electrical connection Terminal, clamping capacity: 1.5 mm², AWG 14 (AI1, RA-RC, LI1...LI4, DO)
Terminal, clamping capacity: 1.5 mm², AWG 14 (L1, L2, L3, U, V, W, PA, PC)
Supply Internal supply for logic inputs: 15 V (+/- 15 %) 100 mA, protection type: overload and short-circuit protection
Internal supply for reference potentiometer (2.2 to 10 kOhm): 5...5.25 VDC 10 mA, protection type: overload and short-circuit protection
Analogue input type Configurable current AI1 4...20 mA 250 Ohm without adding resistor
Configurable voltage AI1 0...5 V 40000 Ohm only with internal supply
Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 40000 Ohm
Sampling duration AI1: 20 ms analog
LI1...LI4: 20 ms discrete
Response time 20 ms DO
Linearity error DO: +/- 1 % for output
AI: +/- 5 % for input
Discrete input type Assignable Ll1 forward 5000 Ohm 15 V 24 V
Assignable Ll2 reverse 5000 Ohm 15 V 24 V
Assignable Ll3/Ll4 4 preset speeds 5000 Ohm 15 V 24 V
Discrete input logic Positive logic (source) (LI1...LI4), < 5 V (state 0), > 11 V (state 1)
Logic input not wired (LI1...LI4), < 5 V (state 1)
Negative logic (source) (LI1...LI4), > 11 V (state 0)
Discrete output type Assignable as external voltage DO 30 V max, 30 mA
Assignable as open collector logic output DO 100 Ohm, 50 mA max
Factory set as PWM open collector output DO at 2 kHz 10 mA max
Protected relay logic RA-RC 1 NO
Assignable as internal voltage DO
Minimum switching current RA-RC 10 mA at 24 V DC
Maximum switching current 2 A 250 V AC inductive cos phi = 0.4 7 ms RA-RC
2 A 30 V DC inductive cos phi = 0.4 7 ms RA-RC
5 A 250 V AC resistive cos phi = 1 0 ms RA-RC
5 A 30 V DC resistive cos phi = 1 0 ms RA-RC
Protection type Line supply overvoltage: drive
Line supply undervoltage: drive
Overcurrent between output phases and earth (on power up only): drive
Overheating protection: drive
Short-circuit between motor phases: drive
Thermal protection: motor
Frequency resolution Display unit: 0.1 Hz
Analog input: converter A/D, 10 bits
Electromagnetic compatibility 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to EN/IEC 61000-4-5
Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3
Maximum motor cable length 20 m with additional EMC filter from 2 to 16 kHz conforming to EN 55011 class A group 1
5 m with additional EMC filter from 2 to 16 kHz conforming to EN 55011 class B
Vibration resistance 1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Relative humidity 5…93 % without condensation conforming to IEC 60068-2-3
5…93 % without dripping water conforming to IEC 60068-2-3
Ambient air temperature for operation -10…40 °C without
40…50 °C by removing the protective cover from the top of the drive
50…60 °C by removing the protective cover from the top of the drive with current derating of 2.2 % per °C
Operating altitude <= 1000 m without
> 1000 m with current derating 1 % per 100 m
Complementary
Product destination Asynchronous motors
Supply voltage limits 85…130 V
Network frequency limits 47.5…63 Hz
Speed drive output frequency 0…200 Hz
Nominal switching frequency 4 kHz
Speed range 1…20
Transient overtorque 150...170 % of nominal motor torque
Regulation loop Possible correction for machines with high resistive torque/inertia/fast cycles
Adjustable frequency
Factory-set with the speed loop stability and gain
Motor slip compensation Adjustable
Preset in factory
Prospective line Isc 1 kA
Output voltage <= 2 x power supply voltage
Insulation Electrical between power and control
Analogue input number 1
Discrete input number 4
Discrete output number 2
Acceleration and deceleration ramps Linear from 0 to 99.9 s
Braking to standstill By DC injection
Insulation resistance > 500 MOhm
Marking CE
Operating position Vertical +/- 10 degree
CAD overall width 72 mm
CAD overall height 142 mm
CAD overall depth 108 mm
Net weight 0.9 kg
Environment
Standards EN 50178
Product certifications C-Tick
N998
CSA
UL
IP degree of protection IP20
Ambient air temperature for storage -25…65 °C
Contractual warranty
Warranty 18 months