Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
CR1F1854M7 picture- Schneider-electric
CR1F1854M7
TeSys F magnetic latching contactor - 4P(4 NO) - 185 A - 220...230 V AC/DC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Magnetic latching contactor
Device short name CR1F
Device application Control
Contactor application Motor control
Resistive load
Utilisation category AC-1
AC-4
AC-3
Poles description 4P
Power pole contact composition 4 NO
[Ue] rated operational voltage 1000 V AC 25...200 Hz
[Ie] rated operational current 185 A (at <40 °C) at <= 440 V AC AC-3
275 A (at <40 °C) at <= 440 V AC AC-1
170 A (at <40 °C) at <= 440 V AC AC-4
Control circuit type AC at 50...400 Hz
DC standard
[Uc] control circuit voltage 220...230 V AC 50...400 Hz
220...230 V DC
Irms rated making capacity 2100 A
Rated breaking capacity 1800 A at 220...440 V
1600 A at 500 V
600 A at 1000 V
1200 A at 660/690 V
[Icw] rated short-time withstand current 1500 A 40 °C - 1 s
1500 A 40 °C - 5 s
1500 A 40 °C - 10 s
920 A 40 °C - 30 s
740 A 40 °C - 1 min
500 A 40 °C - 3 min
400 A 40 °C - 10 min
Associated fuse rating 200 A aM at <= 440 V
315 A BS88 at <= 440 V
315 A gG at <= 440 V
Average impedance 0.36 mOhm - Ith 275 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
1500 V conforming to VDE 0110 group C
Power dissipation per pole 12 W AC-3
26 W AC-1
Connections - terminals Bars 2 cable(s) - busbar cross section: 25 x 3 mm
Lugs-ring terminals 1 cable(s) 150 mm²
Connector 1 cable(s) 150 mm²
Power circuit: bolted connection
Tightening torque 18 N.m
Operating time 35...40 ms latching
50...100 ms unlatching
Mechanical durability 1 Mcycles
Maximum operating rate 120 cyc/h 40 °C
Complementary
Control circuit voltage limits Latching: 0.85...1.1 Uc
Unlatching: 0.85...1.1 Uc
Average consumption 1750 VA AC 50...400 Hz latching
11 VA AC 50...400 Hz unlatching
1750 VA DC latching
11 VA DC unlatching
Environment
Protective treatment TC
Ambient air temperature for operation -15…70 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without
Height 174 mm
Width 208.5 mm
Depth 181 mm
Net weight 5.4 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months