Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
CR1F2654EZ7 picture- Schneider-electric
CR1F2654EZ7
TeSys F magnetic latching contactor - 4P(4 NO) - 265 A - 48 V DC coil
Telemecanique
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Magnetic latching contactor
Device short name CR1F
Contactor application Resistive load
Motor control
Utilisation category AC-3
AC-4
AC-1
Poles description 4P
Power pole contact composition 4 NO
[Ue] rated operational voltage 1000 V AC 25...200 Hz
[Ie] rated operational current 265 A (at <40 °C) at <= 440 V AC AC-3
350 A (at <40 °C) at <= 440 V AC AC-1
245 A (at <40 °C) at <= 440 V AC AC-4
Control circuit type DC low consumption
[Uc] control circuit voltage 48 V DC
Irms rated making capacity 2940 A
Rated breaking capacity 2450 A at 220...440 V
2200 A at 500 V
800 A at 1000 V
1700 A at 660/690 V
[Icw] rated short-time withstand current 2200 A 40 °C - 1 s
2200 A 40 °C - 5 s
2200 A 40 °C - 10 s
1230 A 40 °C - 30 s
950 A 40 °C - 1 min
620 A 40 °C - 3 min
480 A 40 °C - 10 min
Associated fuse rating 315 A aM at <= 440 V
400 A BS88 at <= 440 V
400 A gG at <= 440 V
Average impedance 0.32 mOhm - Ith 350 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
1500 V conforming to VDE 0110 group C
Power dissipation per pole 22 W AC-3
39 W AC-1
Connections - terminals Lugs-ring terminals 1 cable(s) 240 mm²
Connector 1 cable(s) 240 mm²
Bars 2 cable(s) - busbar cross section: 32 x 4 mm
Tightening torque 35 N.m
Operating time 40...75 ms latching
50...100 ms unlatching
Mechanical durability 1 Mcycles
Maximum operating rate 120 cyc/h 40 °C
Complementary
Control circuit voltage limits Latching: 0.85...1.1 Uc
Unlatching: 0.85...1.1 Uc
Average consumption 500 W DC latching
40 W DC unlatching
Environment
Protective treatment TC
Ambient air temperature for operation -15…70 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without
Height 203 mm
Width 244.5 mm
Depth 213 mm
Net weight 8.5 kg
Contractual warranty
Warranty 18 months