Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
CR1F400E7 picture- Schneider-electric
CR1F400E7
TeSys F magnetic latching contactor - 3P(3 NO) - 400 A - 48 V AC/DC coil
Telemecanique
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Magnetic latching contactor
Device short name CR1F
Contactor application Motor control
Resistive load
Utilisation category AC-4
AC-1
AC-3
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage 1000 V AC 25...200 Hz
[Ie] rated operational current 400 A (at <40 °C) at <= 440 V AC AC-3
500 A (at <40 °C) at <= 440 V AC AC-1
370 A (at <40 °C) at <= 440 V AC AC-4
Control circuit type AC at 50...400 Hz
DC standard
[Uc] control circuit voltage 48 V AC 50...400 Hz
48 V DC
Irms rated making capacity 4500 A
Rated breaking capacity 4000 A at 220...440 V
3500 A at 500 V
1200 A at 1000 V
3000 A at 660/690 V
[Icw] rated short-time withstand current 3600 A 40 °C - 1 s
3600 A 40 °C - 5 s
3600 A 40 °C - 10 s
2400 A 40 °C - 30 s
1700 A 40 °C - 1 min
1200 A 40 °C - 3 min
1000 A 40 °C - 10 min
Associated fuse rating 400 A aM at <= 440 V
500 A BS88 at <= 440 V
500 A gG at <= 440 V
Average impedance 0.28 mOhm - Ith 500 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
1500 V conforming to VDE 0110 group C
Power dissipation per pole 45 W AC-3
70 W AC-1
Connections - terminals Lugs-ring terminals 2 cable(s) 150 mm²
Bars 2 cable(s) - busbar cross section: 30 x 5 mm
Tightening torque 35 N.m
Operating time 40...75 ms latching
50...100 ms unlatching
Mechanical durability 1 Mcycles
Maximum operating rate 120 cyc/h 40 °C
Complementary
Control circuit voltage limits Latching: 0.85...1.1 Uc
Unlatching: 0.85...1.1 Uc
Average consumption 1600 VA AC 50...400 Hz latching
16 VA AC 50...400 Hz unlatching
1600 VA DC latching
16 VA DC unlatching
Environment
Protective treatment TC
Ambient air temperature for operation -15…70 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without
Height 206 mm
Width 213 mm
Depth 219 mm
Net weight 9.1 kg
Contractual warranty
Warranty 18 months