Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
CR1F500U7 picture- Schneider-electric
CR1F500U7
TeSys F magnetic latching contactor - 3P(3 NO) - 500 A - 240 V AC coil
Telemecanique
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Magnetic latching contactor
Device short name CR1F
Device application Control
Contactor application Resistive load
Motor control
Utilisation category AC-1
AC-3
AC-4
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage 1000 V AC 25...200 Hz
[Ie] rated operational current 500 A (at <40 °C) at <= 440 V AC AC-3
700 A (at <40 °C) at <= 440 V AC AC-1
460 A (at <40 °C) at <= 440 V AC AC-4
Motor power kW 250 kW at 400 V AC 50/60 Hz (AC-4)
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 240 V AC 50/60 Hz
Irms rated making capacity 5000 A
Rated breaking capacity 5000 A at 220...440 V
4500 A at 500 V
2500 A at 1000 V
3560 A at 660/690 V
[Icw] rated short-time withstand current 4200 A 40 °C - 1 s
4200 A 40 °C - 5 s
4200 A 40 °C - 10 s
3200 A 40 °C - 30 s
2400 A 40 °C - 1 min
1500 A 40 °C - 3 min
1200 A 40 °C - 10 min
Associated fuse rating 500 A aM at <= 440 V
800 A BS88 at <= 440 V
800 A gG at <= 440 V
Average impedance 0.18 mOhm - Ith 700 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
1500 V conforming to VDE 0110 group C
Power dissipation per pole 45 W AC-3
88 W AC-1
Connections - terminals Lugs-ring terminals 2 cable(s) 240 mm²
Bars 2 cable(s) - busbar cross section: 40 x 5 mm
Power circuit: bolted connection
Tightening torque 35 N.m
Operating time 40...80 ms latching
50...100 ms unlatching
Mechanical durability 1 Mcycles
Maximum operating rate 120 cyc/h 40 °C
Complementary
Control circuit voltage limits Latching: 0.85...1.1 Uc
Unlatching: 0.85...1.1 Uc
Average consumption 1650 VA AC 50/60 Hz latching
9.5 VA AC 50/60 Hz unlatching
Environment
Protective treatment TC
Ambient air temperature for operation -15…70 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without
Height 238 mm
Width 233 mm
Depth 232 mm
Net weight 11.3 kg
Contractual warranty
Warranty 18 months