Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
CR1F630FZ7 picture- Schneider-electric
CR1F630FZ7
TeSys F magnetic latching contactor - 3P(3 NO) - 630 A - 110 V DC coil
Telemecanique
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Magnetic latching contactor
Device short name CR1F
Device application Control
Contactor application Motor control
Resistive load
Utilisation category AC-4
AC-1
AC-3
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage 1000 V AC 25...200 Hz
[Ie] rated operational current 630 A (at <40 °C) at <= 440 V AC AC-3
1000 A (at <40 °C) at <= 440 V AC AC-1
560 A (at <40 °C) at <= 440 V AC AC-4
Motor power kW 335 kW at 400 V AC 50/60 Hz (AC-4)
Control circuit type DC low consumption
[Uc] control circuit voltage 110 V DC
Irms rated making capacity 6740 A
Rated breaking capacity 6300 A at 220...440 V
5400 A at 500 V
3200 A at 1000 V
4600 A at 660/690 V
[Icw] rated short-time withstand current 5.05 kA 40 °C - 1 s
5.05 kA 40 °C - 5 s
5.05 kA 40 °C - 10 s
4400 A 40 °C - 30 s
3400 A 40 °C - 1 min
2200 A 40 °C - 3 min
1600 A 40 °C - 10 min
Associated fuse rating 630 A aM at <= 440 V
1000 A BS88 at <= 440 V
1000 A gG at <= 440 V
Average impedance 0.12 mOhm - Ith 1000 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
1500 V conforming to VDE 0110 group C
Power dissipation per pole 48 W AC-3
120 W AC-1
Connections - terminals Bars 2 cable(s) - busbar cross section: 60 x 5 mm
Power circuit: bolted connection
Tightening torque 58 N.m
Operating time 40...80 ms latching
50...100 ms unlatching
Mechanical durability 1 Mcycles
Maximum operating rate 120 cyc/h 40 °C
Complementary
Control circuit voltage limits Latching: 0.85...1.1 Uc
Unlatching: 0.85...1.1 Uc
Average consumption 620 W DC latching
45 W DC unlatching
Environment
Protective treatment TC
Ambient air temperature for operation -15…70 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without
Height 304 mm
Width 309 mm
Depth 255 mm
Net weight 18.6 kg
Contractual warranty
Warranty 18 months