Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
DL1CD0064 picture- Schneider-electric
DL1CD0064
LED bulb with BA9s base - red - 6 V / 1.2 W
Schneider Electric
Characteristics
Main
Range compatibility Harmony XB4
Accessory / separate part type LED bulb
Accessory / separate part category Lighting accessory
Accessory / separate part destination Illuminated push-button
[Us] rated supply voltage 6 V DC
Signalling colour Red
Sale per indivisible quantity 1
Complementary
Power dissipation in W 1.2 W
Bulb base BA 9s
Net weight 0.002 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months