Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS1AH130 picture- Schneider-electric
GS1AH130
rotary handle front GS1 - 100...400 A - black handle
Schneider Electric
Characteristics
Main
Range of product TeSys GS
Device short name GS1 handle
Product or component type Handle
Product compatibility Switch disconnector 100...400 A
Type of operating handle Front
Mounting location Front
Handle colour Black
Complementary
Handle front plate colour Black
Rotary handle padlocking Lockable in O position
Net weight 3500 kg
Environment
IP degree of protection IP65
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Under investigation
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months