Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS1AH230 picture- Schneider-electric
GS1AH230
TeSys GS - black external right side rotary handle - for switch disc 100…400 A
Telemecanique
Characteristics
Main
Range of product TeSys
Device short name GS1AH
Product or component type Rotary handle
Handle colour Black
Handle front plate colour Black
Complementary
Type of operating handle External right side
Marking O-I
Rotary handle padlocking Lockable in O position
Product compatibility GS
Switch rated current 100 A
250 A
125 A
315 A
200 A
160 A
400 A
Environment
Standards IEC
IP degree of protection IP65
Contractual warranty
Warranty 18 months