Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS1AH240 picture- Schneider-electric
GS1AH240
TeSys GS - red external right side rotary handle - for switch disc 100…400 A
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GS1AH
Product or component type Rotary handle
Handle colour Red
Handle front plate colour Yellow
Complementary
Type of operating handle External right side
Marking O-I
Rotary handle padlocking Lockable in O position
Product compatibility GS
Switch rated current 200 A
315 A
100 A
250 A
125 A
160 A
400 A
Environment
Standards IEC
IP degree of protection IP65
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months