Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS1AH250 picture- Schneider-electric
GS1AH250
rotary handle right side GS1 - 630...1250 A - black handle
Schneider Electric
Characteristics
Main
Range of product TeSys GS
Device short name GS1 handle
Product or component type Handle
Product compatibility Switch disconnector 630...1250 A
Type of operating handle Right side
Mounting location Right
Handle colour Black
Complementary
Handle front plate colour Black
Rotary handle padlocking Lockable in O position
Net weight 6000 kg
Environment
IP degree of protection IP65
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months