Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS1AH330 picture- Schneider-electric
GS1AH330
rotary handle left side GS1 - 100...400 A - black handle
Telemecanique
Characteristics
Main
Range of product TeSys GS
Device short name GS1 handle
Product or component type Handle
Product compatibility Switch disconnector 50...63 A
Type of operating handle External
Mounting location Left
Handle colour Black
Complementary
Handle front plate colour Black
Rotary handle padlocking With
Net weight 3500 kg
Environment
IP degree of protection IP65
Contractual warranty
Warranty 18 months