Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS1AH340 picture- Schneider-electric
GS1AH340
rotary handle left side GS1 - 100...400 A - red handle
Telemecanique
Characteristics
Main
Range of product TeSys GS
Device short name GS1 handle
Product or component type Handle
Product compatibility Switch disconnector 100...400 A
Type of operating handle External
Mounting location Left
Handle colour Red
Complementary
Handle front plate colour Yellow
Rotary handle padlocking With
Net weight 3500 kg
Environment
IP degree of protection IP65
Contractual warranty
Warranty 18 months