Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS1AV2 picture- Schneider-electric
GS1AV2
TeSys GS - fuse cover interlock kit - 3 poles - 100...160 A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS1AV
Product or component type Fuse cover interlock kit
Accessory / separate part category Locking accessory
Complementary
Product compatibility GS
Poles description 4P
3P
Switch rated current 125 A
160 A
100 A
Fuse type DIN
NFC
Fuse size 22 x 58 mm
00
Net weight 0.01 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Under investigation
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months