Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS2AH001 picture- Schneider-electric
GS2AH001
TeSys GS - height compensation plate for external handles IEC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS2AH
Product or component type Height compensation plate
Accessory / separate part category Control accessory
Complementary
Product compatibility GS
Switch rated current 200 A
32 A
400 A
60 A
800 A
315 A
250 A
630 A
160 A
1250 A
30 A
50 A
63 A
100 A
Net weight 0.02 kg
Environment
Standards IEC
IP degree of protection IP65
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months