Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS2AHT410 picture- Schneider-electric
GS2AHT410
TeSys GS - black external frontal rotary handle - for switch disc 30…60 A UL
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GS2AHT
Product or component type Rotary handle
Design Compact
Handle colour Black
Handle front plate colour Grey
Complementary
Type of operating handle External frontal
Marking Test-O-I
Rotary handle padlocking With
Product compatibility GS
Switch rated current 60 A
30 A
Net weight 0.2 kg
Environment
Standards UL
CSA
NEMA degree of protection NEMA 4/4X
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months