Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS2AHT510 picture- Schneider-electric
GS2AHT510
TeSys GS - black external frontal rotary handle - for switch disc 32…63 A
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GS2AHT
Product or component type Rotary handle
Handle colour Black
Handle front plate colour Grey
Complementary
Type of operating handle External frontal
Marking Test-O-I
Rotary handle padlocking Lockable in O position
Product compatibility GS
Switch rated current 32 A
50 A
63 A
Net weight 0.2 kg
Environment
Standards IEC
IP degree of protection IP65
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Under investigation
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months