Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GV2LC02R
empty enclosure without starter TeSys GV2-LC
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GV2LC
Motor starter type Non reversing
Product or component type Enclosure without starter with rotary handle mounted on cover
Poles description 3P
Motor starter composition Without circuit breaker
Thermal protection adjustment range 1.6…18 A
Control type Rotary handle red
Enclosure material Polycarbonate
Complementary
Cable entry 2 x 20 mm ISO at top
2 x 20 mm ISO at bottom
2 x 25 mm ISO at bottom
2 x 25 mm ISO at top
Width 88 mm
Height 166 mm
Depth 173 mm
Net weight 0.3 kg
Environment
Standards EN 60947
VDE 0660-102
IEC 60947-4
IEC 60439-1
IP degree of protection IP547 conforming to IEC 60529
Contractual warranty
Warranty 18 months