Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GV3L656 picture- Schneider-electric
GV3L656
Motor circuit breaker, TeSys GV3, 3P, 65 A, magnetic, rotary handle, lugs terminals
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GV3
Device short name GV3L
Device application Motor
Poles description 3P
Network type AC
Utilisation category Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
Network frequency 50/60 Hz
Breaking capacity 100 kA Icu at 230/240 V AC 50/60 Hz
50 kA Icu at 440 V AC 50/60 Hz
12 kA Icu at 500 V AC 50/60 Hz
6 kA Icu at 690 V AC 50/60 Hz
50 kA Icu at 400/415 V AC 50/60 Hz
[Ics] rated service short-circuit breaking capacity 100 % at 230/240 V AC 50/60 Hz
100 % at 400/415 V AC 50/60 Hz
100 % at 440 V AC 50/60 Hz
50 % at 500 V AC 50/60 Hz
50 % at 690 V AC 50/60 Hz
Trip unit technology Magnetic
Magnetic tripping current 910 A
Complementary
Fixing mode 35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
Operating position Any position
Motor power kW 55 kW at 690 V AC 50/60 Hz
30 kW at 400/415 V AC 50/60 Hz
37 kW at 500 V AC 50/60 Hz
Control type Rotary knob
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV IEC 60947-2
Mechanical durability 50000 cycles
Electrical durability 50000 cycles for AC-3 at 415 V
Maximum operating rate 25 cyc/h
Connection pitch 17.5 mm without spreaders
Connections - terminals Lugs-ring terminals external diameter: 16.5 mm
Bars 6 x 13.5 mm
Tightening torque 6 N.m on bars M6 screw type
6 N.m on lugs-ring terminals M6 screw type
Mechanical robustness Shocks: 15 Gn for 11 ms closed conforming to IEC 60068-2-27
Shocks: 30 Gn for 11 ms opened conforming to IEC 60068-2-27
Vibrations: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Suitability for isolation Yes conforming to IEC 60947-1
Height 132 mm
Width 55 mm
Depth 136 mm
Net weight 0.96 kg
Environment
Standards EN/IEC 60947-2
EN/IEC 60947-4-1
CSA C22.2 No 60947-4-1
UL 60947-4-1
Product certifications IECEE CB Scheme
UL
CSA
CCC
EAC
ABS
LROS (Lloyds register of shipping)
DNV-GL
BV
Protective treatment TH
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK09
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 960 °C conforming to IEC 60695-2-1
Operating altitude 0...3000 m
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Under investigation
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months