Schneider-Electric Riverbank Electrical Wholesalers Ltd
GVNGC0240 picture- Schneider-electric
GVNGC0240
enclosed DOL starter TeSys - GVN-GC - 40 A
Schneider Electric
Main
Range of product TeSys
Device short name GVNGC
Motor starter type Non reversing
Product or component type Enclosed DOL starter
Poles description 3P
Motor starter composition With circuit breaker
Trip unit technology Magnetic
Thermal protection adjustment range 40 A
Control type Rotary handle black
Enclosure material Polycarbonate
Complementary
[Ue] rated operational voltage 500 V
Breaking capacity 100 kA Icu at 220...230 V conforming to IEC 60947-2
15 kA Icu at 500 V conforming to IEC 60947-2
30 kA Icu at 440 V conforming to IEC 60947-2
50 kA Icu at 400...415 V conforming to IEC 60947-2
Cable entry 2 x 40 mm ISO at bottom
2 x 40 mm ISO at top
2 x 25 mm ISO at top
2 x 25 mm ISO at bottom
2 x 20 mm ISO at top
2 x 32 mm ISO at top
2 x 20 mm ISO at bottom
2 x 32 mm ISO at bottom
Locking options description Padlock in OFF position
1 to 3 padlocks Ø 8
Width 186.3 mm
Height 348 mm
Depth 237 mm
Net weight 2.45 kg
Environment
Standards EN 60947
VDE 0660-102
IEC 60947-4
IEC 60439-1
IP degree of protection IP407 conforming to IEC 60529
Contractual warranty
Warranty 18 months