Schneider-Electric Riverbank Electrical Wholesalers Ltd
GVNGC02R
non reversing enclosed DOL starter TeSys - GVN-GC - 25...63 A
Schneider Electric
Main
Range of product TeSys
Device short name GVNGC
Motor starter type Non reversing
Product or component type Enclosed DOL starter
Poles description 3P
Motor starter composition Without circuit breaker
Thermal protection adjustment range 25…63 A
Control type Rotary handle red
Enclosure material Polycarbonate
Complementary
[Ue] rated operational voltage 500 V
Cable entry 2 x 40 mm ISO at top
2 x 25 mm ISO at top
2 x 20 mm ISO at top
2 x 40 mm ISO at bottom
2 x 32 mm ISO at bottom
2 x 25 mm ISO at bottom
2 x 32 mm ISO at top
2 x 20 mm ISO at bottom
Width 186.3 mm
Height 348 mm
Depth 237 mm
Net weight 0.55 kg
Environment
Standards IEC 60947-4
VDE 0660-102
IEC 60439-1
EN 60947
IP degree of protection IP407 conforming to IEC 60529
Contractual warranty
Warranty 18 months