Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LA4KC2B picture- Schneider-electric
LA4KC2B
Suppressor module - varistor - 12...24 V
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA4K
Product or component type Suppressor module
Product compatibility LC1
LP1
Complementary
Mounting location Front side
Mounting mode Clip-on
Suppressor technology Varistor (peak limiting)
[Uc] control circuit voltage 12...24 V DC
Maximum peak voltage 2 Uc
Local signalling LED
Quantity per set Set of 5
Height 25 mm
Width 6 mm
Depth 22 mm
Net weight 0.01 kg
Environment
Standards IEC 60947
NF C 63-110
BS 5424
VDE 0660
Product certifications CSA
UL
IP degree of protection IP2x conforming to VDE 0106
Protective treatment TC conforming to IEC 60068
TC conforming to DIN 50016
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -50…80 °C
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Under investigation
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months