Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LA7D03E picture- Schneider-electric
LA7D03E
TeSys D thermal overload relays - remote electrical tripping - 48 V DC/AC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Electrical remote tripping
Device short name LA7D
Accessory / separate part category Electrical accessory
Product compatibility LR3D35..
LRD43..
LRD33..
LR3D43..
LRD15..
LR2D
LR3D15..
LR3D33..
[Uc] control circuit voltage 48 V AC 50/60 Hz
48 V DC
Complementary
Maximum inrush power in VA 100 VA
Inrush power in W 0…100 W
Net weight 0.09 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months