Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LA9D90 picture- Schneider-electric
LA9D90
clip-on marker holder - 8 x 17 mm - for TeSys k contactor + reversing contactor
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9D
Product or component type Marker holder
Accessory / separate part category Marking accessory
Quantity per set Set of 100
Complementary
Mounting location Front
Mounting mode Clip-on
Height 17 mm
Width 8 mm
Net weight 0.001 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months