Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LA9FL981 picture- Schneider-electric
LA9FL981
TeSys F - right-angled connector - short rear
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9F
Product or component type Right-angled connector
Accessory / separate part category Mounting accessory
Complementary
Product compatibility LR9F81
LC1F630
LR9F7.81
LC1F800
Connector type Short rear
Mounting location Back side
Height 48 mm
Width 40 mm
Depth 86 mm
Net weight 1.21 kg
Quantity per set Set of 3
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Under investigation
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months