Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LADN116P picture- Schneider-electric
LADN116P
TeSys D - auxiliary contact block - 1 NO + 1 NC - lugs-ring terminals - EN 50012
Schneider Electric
Characteristics
Main
Range of product TeSys D
TeSys F
Range TeSys
Device short name LADN
Product or component type Auxiliary contact block
Range compatibility TeSys D LC1D contactor
TeSys D LP1D contactor
Auxiliary contacts operation Instantaneous
Pole contact composition 1 NO + 1 NC
Connections - terminals Lugs-ring terminals
Complementary
Mounting location Front
[Ui] rated insulation voltage 600 V - certifications UL
690 V conforming to IEC 60947-5-1
600 V - certifications CSA
[Ue] rated operational voltage 690 V AC 25...400 Hz
[Ith] conventional free air thermal current 10 A (at 60 °C)
Irms rated making capacity 140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
Permissible short-time rating 100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
Protection type GG fuse 10 A rating according to operational current for Ue <= 690 V
Associated fuse rating 10 A gG conforming to IEC 60947-5-1
Mechanical durability 3 Mcycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Non-overlap time 1.5 ms on de-energisation no overlap between NC and NO contact
1.5 ms on energisation no overlap between NC and NO contact
Overlap time 1.5 ms
Insulation resistance > 10 MOhm
Environment
Environmental characteristic Normal environment
Standards NF C 63-140
BS 4794
VDE 0660
IEC 60947-5-1
EN 60947-5-1
EN 50012
Product certifications CSA
UL
IP degree of protection IP2x conforming to VDE 0660
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months