Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LC1D40004E7 picture- Schneider-electric
LC1D40004E7
contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 48 V AC
Schneider Electric
Characteristics
Main
Range of product TeSys D
Product or component type Contactor
Device short name LC1D
Contactor application Resistive load
Utilisation category AC-1
Control circuit type AC
Coil type Standard
Poles description 4P
Pole contact composition 4 NO
[Ie] rated operational current 60 A (at <60 °C) AC AC-1 for power circuit
[Uc] control circuit voltage 48 V AC 50/60 Hz
Connections - terminals Control circuit: screw clamp terminal 1 x 1…4 mm²solid without cable end
Control circuit: screw clamp terminal 2 x 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminal 2 x 1…4 mm²flexible without cable end
Control circuit: screw clamp terminal 2 x 1…4 mm²solid without cable end
Power circuit: screw clamp terminal 1 x 1…35 mm²solid without cable end
Power circuit: screw clamp terminal 2 x 1…25 mm²solid without cable end
Power circuit: screw clamp terminal 2 x 1…35 mm²solid without cable end
Complementary
Coil technology Without built-in bidirectional peak limiting diode suppressor
Protective cover With
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Control circuit voltage limits Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
[Ui] rated insulation voltage Control circuit: 600 V CSA certified
Control circuit: 600 V UL certified
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Control circuit: 690 V conforming to IEC 60947-1
Power circuit: 690 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Overvoltage category III
Mounting support Plate
Rail
Flame retardance V1 conforming to UL 94
Tightening torque Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2
Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 8 mm
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ith] conventional free air thermal current 10 A (at 60 °C) for control circuit
60 A (at 60 °C) for power circuit
Irms rated making capacity 140 A AC for control circuit conforming to IEC 60947-5-1
800 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 800 A at 440 V for power circuit conforming to IEC 60947
Associated fuse rating 10 A gG for control circuit conforming to IEC 60947-5-1
80 A gG at <= 690 V coordination type 1 for power circuit
80 A gG at <= 690 V coordination type 2 for power circuit
Average impedance - Ith 60 A 50 Hz for power circuit
Power dissipation per pole 5.4 W AC-1
Inrush power in VA 140 VA cos phi 0.75 (at 20 °C)
160 VA cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 13 VA 60 Hz cos phi 0.3 (at 20 °C)
15 VA 50 Hz cos phi 0.3 (at 20 °C)
Operating time 12...26 ms closing
4...19 ms opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 6000000 cycles
Maximum operating rate 3600 cyc/h 60 °C
Minimum switching current 5 mA for control circuit
Minimum switching voltage 17 V for control circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
Insulation resistance > 10 MOhm for control circuit
Height 127 mm
Width 85 mm
Depth 125 mm
Net weight 1.44 kg
Environment
Standards UL 508
IEC 60947-4-1
EN 60947-4-1
EN 60947-5-1
CSA C22.2 No 14
IEC 60947-5-1
Product certifications UL
CSA
BV
GL
GOST
DNV
CCC
RINA
LROS (Lloyds register of shipping)
IP degree of protection IP2x conforming to IEC 60529
IP2x conforming to VDE 0106
Protective treatment TH (pollution degree 3) conforming to IEC 60068
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C at Uc
Operating altitude 3000 m without
Fire resistance 850 °C conforming to IEC 60695-2-1
Shock resistance 10 gn contactor closed
8 gn contactor opened
Vibration resistance 2 gn 5…300 Hz contactor opened
4 gn 5…300 Hz contactor closed
Heat dissipation 4…5 W at 50/60 Hz for control circuit
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months