Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LC2D115L7 picture- Schneider-electric
LC2D115L7
reversing contactor - 575 V AC - 115 A - IEC
Schneider Electric
Characteristics
Main
Range of product TeSys D
Product or component type Reversing contactor
Device short name LC2D
Contactor application Motor control
Utilisation category AC-3
AC-2
AC-4
Control circuit type AC
Coil type Standard
Poles description 3P
Pole contact composition 3 NO
Complementary
Assembly style Ready assembled
Coil technology Without built-in bidirectional peak limiting diode suppressor
Protective cover With
Auxiliary contact composition 1 NO + 1 NC
Interlocking type Mechanical
Overvoltage category III
Mounting support Plate
Rail
Associated fuse rating 10 A gG for control circuit conforming to IEC 60947-5-1
Mechanical durability 8000000 cycles
Height 158 mm
Width 266 mm
Depth 148 mm
Net weight 6.35 kg
Environment
Standards EN 60947-4-1
IEC 60947-4-1
CSA C22.2 No 14
IEC 60947-5-1
UL 508
EN 60947-5-1
Product certifications DNV
RINA
BV
CCC
CSA
UL
GL
GOST
LROS (Lloyds register of shipping)
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months