Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LC2D65B7 picture- Schneider-electric
LC2D65B7
reversing contactor TeSys LC2-D - 3 poles - AC-3 440V 65 A - coil 24 V AC
Telemecanique
Characteristics
Main
Range TeSys
Product name TeSys D
Product or component type Reversing contactor
Device short name LC2D
Contactor application Resistive load
Motor control
Utilisation category AC-1
AC-3
Device presentation Preassembled with reversing power busbar
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage Power circuit: <= 1000 V AC 25...400 Hz
[Ie] rated operational current 65 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
80 A (at <40 °C) at <= 440 V AC AC-1 for power circuit
Motor power kW 18.5 kW at 220...230 V AC 50 Hz
30 kW at 380...400 V AC 50 Hz
37 kW at 500 V AC 50 Hz
37 kW at 660...690 V AC 50 Hz
37 kW at 440 V AC 50 Hz
37 kW at 415 V AC 50 Hz
Motor power HP (UL / CSA) 5 hp at 115 V AC 60 Hz for 1 phase motors
20 hp at 200/208 V AC 60 Hz for 3 phases motors
50 hp at 575...600 V AC 60 Hz for 3 phases motors
50 hp at 460...480 V AC 60 Hz for 3 phases motors
20 hp at 220...240 V AC 60 Hz for 3 phases motors
10 hp at 230...240 V AC 60 Hz for 1 phase motors
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 24 V AC 50/60 Hz
Auxiliary contact composition 1 NO + 1 NC
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Overvoltage category III
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit
Irms rated making capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
1000 A at 440 V for power circuit conforming to IEC 60947-4
Rated breaking capacity 1000 A at 220/415/440 V for power circuit conforming to IEC 60947
1000 A at 500 V for power circuit conforming to IEC 60947
630 A at 690 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
520 A 40 °C - 10 s for power circuit
900 A 40 °C - 1 s for power circuit
110 A 40 °C - 10 min for power circuit
260 A 40 °C - 1 min for power circuit
Associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
Average impedance 1 mOhm - Ith 80 A 50 Hz for power circuit
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Power circuit: 1000 V conforming to IEC 60947-4-1
Electrical durability 1.4 Mcycles 80 A AC-1 at Ue <= 440 V
1.5 Mcycles 65 A AC-3 at Ue <= 440 V
Power dissipation per pole 6.4 W AC-1
4.2 W AC-3
Safety cover With
Interlocking type Mechanical
Mounting support Plate
Rail
Standards CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Product certifications BV
CCC
CSA
DNV
GL
RINA
UL
EAC
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²flexible without cable end
Power circuit: screw clamp terminals 2 cable(s) 2.5…16 mm²flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 2.5…10 mm²flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²solid without cable end
Power circuit: screw clamp terminals 2 cable(s) 2.5…16 mm²solid without cable end
Tightening torque Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit: 5 N.m - on screw clamp terminals - with screwdriver flat Ø 8 mm
Power circuit: 5 N.m - on screw clamp terminals
Operating time 20...26 ms closing
8...12 ms opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 16000000 cycles
Maximum operating rate 3600 cyc/h 55 °C
Complementary
Coil technology Built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 55 °C)
Operational: 0.8...1.1 Uc AC 50/60 Hz (at 55 °C)
Operational: 0.85...1.1 Uc AC 60 Hz (at 55 °C)
Drop-out: 0.3...0.6 Uc AC 60 Hz (at 55 °C)
Inrush power in VA 200 VA 50 Hz cos phi 0.75 (at 20 °C)
220 VA 60 Hz cos phi 0.75 (at 20 °C)
Heat dissipation 6…10 W at 50/60 Hz
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Signalling circuit frequency 25...400 Hz
Minimum switching current 5 mA for signalling circuit
Minimum switching voltage 17 V for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Insulation resistance > 10 MOhm for signalling circuit
Environment
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Pollution degree 3
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C at Uc
Operating altitude 3000 m without
Fire resistance 960 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Shocks contactor closed: 10 Gn for 11 ms
Shocks contactor open: 8 Gn for 11 ms
Vibrations contactor closed: 3 Gn, 5...300 Hz
Height 127 mm
Width 165 mm
Depth 142 mm
Net weight 2.4 kg
Contractual warranty
Warranty 18 months