Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LC2D65E7 picture- Schneider-electric
LC2D65E7
reversing contactor TeSys LC2-D - 3 poles - AC-3 - 440 V 65 A - coil 48 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys D
Product or component type Reversing contactor
Device short name LC2D
Contactor application Resistive load
Motor control
Utilisation category AC-1
AC-3
Device presentation Preassembled with reversing power busbar
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage Power circuit: <= 1000 V AC 25...400 Hz
[Ie] rated operational current 65 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
80 A (at <40 °C) at <= 440 V AC AC-1 for power circuit
Motor power kW 18.5 kW at 220...230 V AC 50 Hz
30 kW at 380...400 V AC 50 Hz
37 kW at 500 V AC 50 Hz
37 kW at 660...690 V AC 50 Hz
37 kW at 440 V AC 50 Hz
37 kW at 415 V AC 50 Hz
Motor power HP (UL / CSA) 5 hp at 115 V AC 60 Hz for 1 phase motors
20 hp at 200/208 V AC 60 Hz for 3 phases motors
50 hp at 575...600 V AC 60 Hz for 3 phases motors
50 hp at 460...480 V AC 60 Hz for 3 phases motors
20 hp at 220...240 V AC 60 Hz for 3 phases motors
10 hp at 230...240 V AC 60 Hz for 1 phase motors
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 48 V AC 50/60 Hz
Auxiliary contact composition 1 NO + 1 NC
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Overvoltage category III
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit
Irms rated making capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
1000 A at 440 V for power circuit conforming to IEC 60947-4
Rated breaking capacity 1000 A at 220/415/440 V for power circuit conforming to IEC 60947
1000 A at 500 V conforming to IEC 60947
630 A at 690 V conforming to IEC 60947
[Icw] rated short-time withstand current 100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
520 A 40 °C - 10 s for power circuit
900 A 40 °C - 1 s for power circuit
110 A 40 °C - 10 min for power circuit
260 A 40 °C - 1 min for power circuit
Associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
Average impedance 1 mOhm - Ith 80 A 50 Hz for power circuit
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Power circuit: 1000 V conforming to IEC 60947-4-1
Electrical durability 1.4 Mcycles 80 A AC-1 at Ue <= 440 V
1.5 Mcycles 65 A AC-3 at Ue <= 440 V
Power dissipation per pole 6.4 W AC-1
4.2 W AC-3
Safety cover With
Interlocking type Mechanical
Mounting support Plate
Rail
Standards CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Product certifications BV
CCC
CSA
DNV
GL
RINA
UL
EAC
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²flexible without cable end
Power circuit: screw clamp terminals 2 cable(s) 2.5…16 mm²flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 2.5…10 mm²flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 2.5…25 mm²solid without cable end
Power circuit: screw clamp terminals 2 cable(s) 2.5…16 mm²solid without cable end
Tightening torque Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit: 5 N.m - on screw clamp terminals - with screwdriver flat Ø 8 mm
Power circuit: 5 N.m - on screw clamp terminals
Operating time 20...26 ms closing
8...12 ms opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 16000000 cycles
Maximum operating rate 3600 cyc/h 55 °C
Complementary
Coil technology Built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 55 °C)
Operational: 0.8...1.1 Uc AC 50/60 Hz (at 55 °C)
Operational: 0.85...1.1 Uc AC 60 Hz (at 55 °C)
Drop-out: 0.3...0.6 Uc AC 60 Hz (at 55 °C)
Inrush power in VA 200 VA 50 Hz cos phi 0.75 (at 20 °C)
220 VA 60 Hz cos phi 0.75 (at 20 °C)
Heat dissipation 6…10 W at 50/60 Hz
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Signalling circuit frequency 25...400 Hz
Minimum switching current 5 mA for signalling circuit
Minimum switching voltage 17 V for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Insulation resistance > 10 MOhm for signalling circuit
Environment
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Pollution degree 3
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C at Uc
Operating altitude 3000 m without
Fire resistance 960 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Shocks contactor closed: 10 Gn for 11 ms
Shocks contactor open: 8 Gn for 11 ms
Vibrations contactor closed: 3 Gn, 5...300 Hz
Height 127 mm
Width 165 mm
Depth 142 mm
Net weight 2.4 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months