Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LC2D65G6 picture- Schneider-electric
LC2D65G6
reversing contactor TeSys LC2-D - 3 poles - AC-3 440 V 65 A - coil 120 V AC
Schneider Electric
Characteristics
Main
Range of product TeSys D
Product or component type Reversing contactor
Device short name LC2D
Contactor application Motor control
Utilisation category AC-4
AC-3
AC-2
Control circuit type AC
Coil type Standard
Poles description 3P
Pole contact composition 3 NO
[Ie] rated operational current Power circuit: 65 A AC AC-3 (at <60 °C)
Motor power kW 30 kW at 380...400 V AC 50/60 Hz
37 kW at 415 V AC 50/60 Hz
37 kW at 440 V AC 50/60 Hz
37 kW at 500 V AC 50/60 Hz
37 kW at 660...690 V AC 50/60 Hz
18.5 kW at 220...240 V AC 50/60 Hz
[Uc] control circuit voltage 120 V AC 60 Hz
Connections - terminals Control circuit: 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: 1 cable(s) 1…4 mm²solid without cable end
Control circuit: 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: 2 cable(s) 1…4 mm²solid without cable end
Power circuit: 1 cable(s) 1…35 mm²flexible with cable end
Power circuit: 1 cable(s) 1…35 mm²flexible without cable end
Power circuit: 1 cable(s) 1…35 mm²solid without cable end
Power circuit: 2 cable(s) 1…25 mm²flexible with cable end
Power circuit: 2 cable(s) 1…25 mm²flexible without cable end
Power circuit: 2 cable(s) 1…25 mm²solid without cable end
Power circuit: 2 cable(s) 1…35 mm²flexible with cable end
Power circuit: 2 cable(s) 1…35 mm²flexible without cable end
Power circuit: 2 cable(s) 1…35 mm²solid without cable end
Complementary
Assembly style Ready assembled
Coil technology Without built-in bidirectional peak limiting diode suppressor
Protective cover With
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Auxiliary contact composition 1 NO + 1 NC
Interlocking type Mechanical
Control circuit voltage limits Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
[Ui] rated insulation voltage Control circuit: 600 V CSA certified
Control circuit: 600 V UL certified
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Control circuit: 690 V conforming to IEC 60947-1
Power circuit: 690 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Overvoltage category III
Mounting support Plate
Rail
Flame retardance V1 conforming to UL 94
Tightening torque Control circuit: 1.7 N.m - cable 1…2.5 mm² - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - cable 1…2.5 mm² - with screwdriver Philips No 2
Control circuit: 1.7 N.m - cable 1…4 mm² - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - cable 1…4 mm² - with screwdriver Philips No 2
Power circuit: 5 N.m - cable 1…25 mm² hexagonal screw head
Power circuit: 8 N.m - cable 1…35 mm² hexagonal screw head
[Ue] rated operational voltage Power circuit: <= 1000 V AC 25...400 Hz
[Ith] conventional free air thermal current 10 A (at 60 °C) for control circuit
80 A (at 60 °C) for power circuit
Irms rated making capacity 1000 A at 440 V for power circuit conforming to IEC 60947
140 A AC for control circuit conforming to IEC 60947-5-1
Rated breaking capacity 1000 A at 440 V for power circuit conforming to IEC 60947
Associated fuse rating 10 A gG for control circuit conforming to IEC 60947-5-1
125 A gG at <= 690 V coordination type 2 for power circuit
160 A gG at <= 690 V coordination type 1 for power circuit
Average impedance - Ith 80 A 50 Hz for power circuit
Power dissipation per pole 6.3 W AC-3 - Ith 80 A
Inrush power in VA 200 VA cos phi 0.75 (at 20 °C)
220 VA cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 20 VA 50 Hz cos phi 0.3 (at 20 °C)
22 VA 60 Hz cos phi 0.3 (at 20 °C)
26 VA 50 Hz cos phi 0.3 (at 20 °C)
26 VA 60 Hz cos phi 0.3 (at 20 °C)
Operating time 12...26 ms closing
4...19 ms opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 6000000 cycles
Maximum operating rate 3600 cyc/h 60 °C
Minimum switching current 5 mA for control circuit
Minimum switching voltage 17 V for control circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
Insulation resistance > 10 MOhm for control circuit
Height 132 mm
Width 165 mm
Depth 142 mm
Net weight 2.4 kg
Environment
Standards IEC 60947-5-1
UL 508
IEC 60947-4-1
EN 60947-4-1
EN 60947-5-1
CSA C22.2 No 14
Product certifications CSA
DNV
GL
BV
LROS (Lloyds register of shipping)
GOST
UL
RINA
CCC
IP degree of protection IP2x conforming to IEC 60529
IP2x conforming to VDE 0106
Protective treatment TH (pollution degree 3) conforming to IEC 60068
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C at Uc
Operating altitude 3000 m without
Fire resistance 850 °C conforming to IEC 60695-2-1
Shock resistance 10 gn contactor closed
8 gn contactor opened
Vibration resistance 2 gn 5…300 Hz contactor opened
3 gn 5…300 Hz contactor closed
Heat dissipation 6…10 W at 60 Hz for control circuit
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months