Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LC3K06U7 picture- Schneider-electric
LC3K06U7
TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 240 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys K
Product or component type Star delta starter
Device short name LC3K
Contactor application Motor control
Utilisation category AC-3
Device presentation Pre-wired
Poles description 3 x 3P
Power pole contact composition 3 x 3 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 6 A (at <50 °C) at <= 440 V AC AC-3 for power circuit
Motor power kW 3 kW at 220/230 V AC 50/60 Hz
5.5 kW at 380/400 V AC 50/60 Hz
5.5 kW at 415 V AC 50/60 Hz
5.5 kW at 440 V AC 50/60 Hz
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 240 V AC 50/60 Hz
Auxiliary contact composition 1 NC for KM1 star contactor
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ui] rated insulation voltage Power circuit: 750 V conforming to VDE 0110 group C
Power circuit: 690 V conforming to IEC 60947
Power circuit: 690 V conforming to BS 5424
Power circuit: 690 V conforming to NF C 20-040
Power circuit: 600 V CSA 22-2 certified
Power circuit: 600 V UL 508 certified
Signalling circuit: 750 V conforming to VDE 0110 group C
Signalling circuit: 690 V conforming to IEC 60947
Signalling circuit: 690 V conforming to BS 5424
Signalling circuit: 690 V conforming to NF C 20-040
Signalling circuit: 600 V CSA 22-2 certified
Signalling circuit: 600 V UL 508 certified
Electrical durability 1.3 Mcycles 6 A AC-3 at Ue <= 440 V
Interlocking type Mechanical
Mounting support Rail
Standards VDE 0660
IEC 60947
NF C 63-110
Product certifications CSA
UL
Complementary
Connections - terminals Screw clamp terminals 1 1.5…4 mm² - cable stiffness: solid
Screw clamp terminals 1 0.75…4 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 1 0.34…2.5 mm² - cable stiffness: flexible with cable end
Screw clamp terminals 2 1.5…4 mm² - cable stiffness: solid
Screw clamp terminals 2 0.75…4 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 2 0.34…1.5 mm² - cable stiffness: flexible with cable end
Tightening torque 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Mechanical durability 10 Mcycles
Maximum operating rate 12 cyc/h 60 °C
Starting time 30 s
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.8...1.15 Uc (at <50 °C)
Drop-out: 0.2...0.75 Uc (at <50 °C)
Inrush power in VA 30 VA (at 20 °C)
Hold-in power consumption in VA 4.5 VA (at 20 °C)
Heat dissipation 1.3 W
Auxiliary contacts type Mechanically linked conforming to IEC 60947-5-1 3 x 1 NO + 1 NC
Mirror contact conforming to IEC 60947-4-1 3 x 1 NC
Minimum switching current 5 mA for signalling circuit
Minimum switching voltage 17 V for signalling circuit
Width 150 mm
Height 110 mm
Depth 94 mm
Net weight 0.74 kg
Environment
Insulation resistance > 10 MOhm for signalling circuit
IP degree of protection IP2x conforming to VDE 0106
Protective treatment TC conforming to IEC 60068
TC conforming to DIN 50016
Ambient air temperature for storage -50…80 °C
Operating altitude 2000 m without
Flame retardance V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor closed, on X axis: 10 Gn for 11 ms
Shocks contactor opened, on X axis: 6 Gn for 11 ms
Shocks contactor closed, on Y axis: 15 Gn for 11 ms
Shocks contactor opened, on Y axis: 10 Gn for 11 ms
Shocks contactor closed, on Z axis: 15 Gn for 11 ms
Shocks contactor opened, on Z axis: 10 Gn for 11 ms
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months