Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LE4D25M7 picture- Schneider-electric
LE4D25M7
TeSys LE - enclosed DOL starter - 25 A - 220 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE4D
Product or component type Enclosed DOL starter
Device application Standard
Material Polycarbonate
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Contactor
Fuse disconnector
[Ie] rated operational current 25 A AC-3
Motor power kW 11 kW at 380/400 V AC 50/60 Hz
11 kW at 415 V AC 50/60 Hz
11 kW at 440 V AC 50/60 Hz
15 kW at 500 V AC 50/60 Hz
5.5 kW at 220/230 V AC 50/60 Hz
[Uc] control circuit voltage 220 V AC 50/60 Hz
[Ithe] conventional enclosed thermal current 25 A
Associated fuse rating 25 A 10 x 38 mm aM
Control type Push-button start green I
Push-button stop/reset red O
Complementary
Cable entry number 2 ISO20 top
2 ISO25 top
2 ISO32 top
2 ISO40 top
2 ISO20 bottom
2 ISO25 bottom
2 ISO32 bottom
2 ISO40 bottom
Width 186 mm
Height 330 mm
Depth 175.5 mm
Net weight 2.2 kg
Environment
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months