Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LE8D12Q7 picture- Schneider-electric
LE8D12Q7
TeSys LE - enclosed DOL reversing starter - 12 A - 380 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE8D
Product or component type Enclosed DOL reversing starter
Device application Standard
Material Polycarbonate
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Reversing contactor
Fuse disconnector
[Ie] rated operational current 12 A AC-3
Motor power kW 3 kW at 220/230 V AC 50/60 Hz
7.5 kW at 500 V AC 50/60 Hz
5.5 kW at 380/400 V AC 50/60 Hz
5.5 kW at 415 V AC 50/60 Hz
5.5 kW at 440 V AC 50/60 Hz
[Uc] control circuit voltage 380 V AC 50/60 Hz
[Ithe] conventional enclosed thermal current 12 A
Associated fuse rating 16 A 10 x 38 mm aM
Control type Push-button stop/reset red O
Selector switch 2 positions start I-II
Complementary
Cable entry number 2 ISO20 top
2 ISO25 top
2 ISO32 top
2 ISO40 top
2 ISO20 bottom
2 ISO25 bottom
2 ISO32 bottom
2 ISO40 bottom
Width 186 mm
Height 348 mm
Depth 182 mm
Net weight 3.55 kg
Environment
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Contractual warranty
Warranty 18 months