Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LE8K065Q7 picture- Schneider-electric
LE8K065Q7
TeSys LE - enclosed DOL reversing starter - 6 A - 380 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE8K
Product or component type Enclosed DOL reversing starter
Device application Standard
Material Polycarbonate
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Reversing contactor
Fuse disconnector
[Ie] rated operational current 6 A AC-3
Motor power kW 3 kW at 440 V AC 50/60 Hz
1.5 kW at 220/230 V AC 50/60 Hz
2.2 kW at 380/400 V AC 50/60 Hz
2.2 kW at 415 V AC 50/60 Hz
[Uc] control circuit voltage 380 V AC 50/60 Hz
[Ithe] conventional enclosed thermal current 6 A
Associated fuse rating 10 A 10 x 38 mm aM
Control type Push-button stop/reset red O
Push-button start down arrow
Push-button start up arrow
Complementary
Cable entry number 4 2 Pg 13 + 2 Pg 16 top
4 ISO20 top
4 2 Pg 13 + 2 Pg 16 bottom
4 ISO20 bottom
Width 175 mm
Height 165 mm
Depth 146 mm
Net weight 1.6 kg
Environment
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Contractual warranty
Warranty 18 months