Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LE8K065V7 picture- Schneider-electric
LE8K065V7
TeSys LE - enclosed DOL reversing starter - 6 A - 400 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE8K
Product or component type Enclosed DOL reversing starter
Device application Standard
Material Polycarbonate
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Reversing contactor
Fuse disconnector
[Ie] rated operational current 6 A AC-3
Motor power kW 3 kW at 440 V AC 50/60 Hz
1.5 kW at 220/230 V AC 50/60 Hz
2.2 kW at 380/400 V AC 50/60 Hz
2.2 kW at 415 V AC 50/60 Hz
[Uc] control circuit voltage 400 V AC 50/60 Hz
[Ithe] conventional enclosed thermal current 6 A
Associated fuse rating 10 A 10 x 38 mm aM
Control type Push-button stop/reset red O
Push-button start down arrow
Push-button start up arrow
Complementary
Cable entry number 4 2 Pg 13 + 2 Pg 16 top
4 ISO20 top
4 2 Pg 13 + 2 Pg 16 bottom
4 ISO20 bottom
Width 175 mm
Height 165 mm
Depth 146 mm
Net weight 1.6 kg
Environment
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months