Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LUA1C110
signalling contacts LUA - 1NC + 1NO
Telemecanique
Characteristics
Main
Range TeSys
Device short name LUA1
Product or component type Auxiliary contact
Complementary
Auxiliary contact composition 1 NO + 1 NC
Signalling function Fault signalling
Indicating rotary knob in ready position
[Ue] rated operational voltage <= 250 V AC
<= 250 V DC
[Ui] rated insulation voltage 250 V conforming to CSA
250 V conforming to IEC 60947-5-1
250 V conforming to UL
[Ith] conventional free air thermal current 5 A
Minimum switching voltage 17 V
Minimum switching current 5 mA
Net weight 0.012 kg
Contractual warranty
Warranty 18 months