Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
MPCKT55MAX20L picture- Schneider-electric
MPCKT55MAX20L
industrial touchscreen display - Compact iPC - 15" - Intel Celeron M 1.6 GHz
Telemecanique
Characteristics
Main
Range of product Magelis Compact iPC
Product or component type PC panel
Product specific application Heavy duty
Terminal type Touchscreen display
Processor name Intel Pentium M
Display size 15 inch
Display type Active matrix colour TFT LCD
Display resolution 1024 x 768 pixels SVGA
Display colour 16777216 colors
Processor frequency 1.6 GHz
Data storage equipment IDE Flash disk (2.5 inch) replaceable, >= 15 GB
Number of slots available for expansion 1 slot(s) for PCI bus
2 slot(s) for PCMCIA
Operating system Windows XP Professional
Software package Vijeo Citect Lite, 1200 points
[Us] rated supply voltage 100...240 V AC conforming to EN 61131-2
Cut-out dimensions 383.5 (+ 1/- 0) x 282.5 (+ 1/- 0) mm
Complementary
Memory description Internal RAM SDRAM, 1.5GB, expandable to 2 GB
Drive type Floppy disk, 3.5 inch, 1.44 MB
DVD-RW
Integrated connection type 2 Ethernet TCP/IP: RJ45 control box
4 USB 2.0 ports control box
Audio line output: mini-jack control box
1 USB port front panel
Audio line input: mini-jack control box
Audio micro input: mini-jack control box
4 COM serial link: male SUB-D 9 control box RS232C
Port Ethernet 10BASE-T/100BASE-T/1000BASE-T
10BASE-T/100BASE-T
Supply voltage limits 85…265 V
Maximum power consumption in VA 150 VA
Luminance 250 cd/m²
View angle horizontal x vertical 120 x 100°
Touch panel Analogue resistive, 1000000 cycles
Front material Aluminium alloy
Enclosure material Treated steel
Display material Polyethylene sheet
Fixing mode Enclosure door: by 8 bolts
Panel: by 8 bolts
Local signalling 1 LED (green)accessing hard disk (DISK):
1 LED (green)PC switched on (ON):
Width 395 mm
Height 294 mm
Depth 103 mm
Net weight 4.5 kg
Environment
Immunity to microbreaks 20 ms
IP degree of protection IP65
Product certifications CSA
Standards UL 508
IEC 61131-2
UL 1604
Electromagnetic compatibility Immunity to electromagnetic emissions conforming to EN 55011 group 1 class A
Immunity to electromagnetic emissions conforming to EN 61000-3-2
Immunity to electromagnetic emissions conforming to EN 61000-3-3
Immunity to high frequency interference conforming to EN 61000-6-2
Immunity to high frequency interference conforming to FCC Class A
Immunity to high frequency interference conforming to IEC 61131-2
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 10…85 %
Operating altitude 0...3000 m
Storage altitude 0…12000 m
Vibration resistance 9.8 m/s² (f = 10…25 Hz)
Contractual warranty
Warranty 18 months