Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSY2SP205 picture- Schneider-electric
NSY2SP205
Spacial SF external fixing side panels - 2000x500 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Side panel
Application Prisma application
Multi-purpose
Mounting location Sides of enclosure
Quantity per set Set of 1
Complementary
Range compatibility Spacial SF
Device composition Fixing elements
2 side panel
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - screw type captive - from the outside of enclosure location
Height 2000 mm nominal:
Width 500 mm nominal:
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months