Schneider-Electric Riverbank Electrical Wholesalers Ltd
NSYCEA15W230VL picture- Schneider-electric
NSYCEA15W230VL
ClimaSys Exchanger air-air15W/K later. with T
Schneider Electric
Main
Range ClimaSys
Product name ClimaSys CE
Product or component type Air-air exchanger
Mounting type Sides of enclosure
Cooling power 15 W power is obtained by multiplying specific power by DeltaT (Tex.t-Tint.)
Complementary
Flow rate External circuit: 200 m3/h
Internal circuit: 200 m3/h
Exchange surface 1.23 m²
Control type Thermostat
Temperature setting range 25…50 °C
Nature of the fluid Air
Input voltage 230 V 50/60 Hz
[In] rated current 0.7 A
Inrush current 2.1 A
Power consumption in W 150 W
Height 700 mm external:
Width 270 mm external:
Depth 144 mm external:
Net weight 12 kg
Noise level 64 dB
Colour Grey (RAL 7035)
Condition of use Outside temperature must be 5 °C lower than inside temperature
The enclosure must be at least IP54
Environment
IP degree of protection IP22 (external IP)
IP54 (internal IP)
Contractual warranty
Warranty 18 months