Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
NSYCEJ picture- Schneider-electric
NSYCEJ
Spacial SF/SM foam cable entry gaskets - polyurethane - 4 strips of 1m
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Foam gasket
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility Spacial SF suitable enclosure
Spacial SM compact enclosure
Device composition 4 gasket strips
Quantity per set Set of 1
Complementary
Mounting support Cable gland plate
Material Self-extinguishing polyurethane
Fixing mode Adhesive
Length 1 m
Height 15 mm
Width 1000 mm nominal:
1010 mm real:
Depth 25 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months